??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-3/16 Inch
Part Number
023221
Part Name
F4B-K-203R
Weight (approx)
17 lbs
A
3-5/16 Inch
B
7-3/16 Inch
C
2-23/32 Inch
D
5-21/32 Inch
E
5/32 Inch
Bolt Diameter
5/8 Inch
G
7-13/16 Inch
H
9/16 Inch
J
5-21/32 Inch
L
3-3/4 Inch
Static Capacity
48200 lbs
Dynamic Capacity
8550 lbs
Rollers/Row No.
19
Rollers/Row Mean Diameter
.41
Pitch Diameter
3.014 Inch
End Play
.004-0.12 Inch
Collar Setscrews Size
3/8-16*3/4
Collar Setscrews Torque
290 lbs
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Cone
4118 CASE CARB.
Materials Cups
4118 CASE CARB.
Materials Retainer
STEEL
Materials Rollers
4118 CASE CARB.
Static Misalig
4.29
Download CAD models
Previews